Part Number: LA30QS100-4TI
Series: LA30QS

Bookmark and Share
LA30QS Series - Very Fast-Acting Semiconductor Fuse

Littelfuse’s LA30QS series Semiconductor protection fuses are intended for the protection of Power Semiconductors such as Diodes, Phase Control SCR’s and other Power Semiconductor devices. The LA30QS is recommended for new applications providing solutions for your critical protection needs at 300V and less semiconductors.

Features:
  • Low l2t minimizes damage to protected components on short circuit.
  • Controlled arc voltage reduces stress to circuit components during fuse clearing.
  • Choice of mounting types provides options for unique termination requirements.
  • Indicator options allow identification of blown fuses.
  • Superior DC capabilities
Applications:
  • Protection of 300 volt heavy duty rectifiers and similar heavy duty power supplies.

Electrical Characteristics

Help Property Value
Ampere Rating (A) 100
VDC (V) 300
VAC (V) 300
Opening Very Fast-Acting (FF)
Interrupt Rating 200000A@300VDC
Interrupt Rating 200000A@300VAC