Part Number: LA50QS100-4
Series: LA50QS

Bookmark and Share
LA50QS Series - Very Fast-Acting Semiconductor Fuse

In response to new equipment requirements. Littelfuse’s LA50QS series fuses were developed to improve the overall performance of semiconductor fuses. The LA50QS provides the best protection features including lower l2t, longer life when subjected to cyclic loading and lower watts loss. LA50QS is today’s choice for the protection of dynamic solid state equipment.

Features:
  • Lowest l2t for greatest protection of semiconductor circuits.
  • Low watts loss for cooler operation.
  • Superior cycling ability gives an equipment design advantage.
  • State-of-the-art protection for 500 volt equipment.
  • Ultra compact sizes allow down-sizing of existing equipment.
Applications:
  • Protection of 500 volts or less solid state equipment such as motor drives, UPS, inverters, etc.

Electrical Characteristics

Help Property Value
Ampere Rating (A) 100
VDC (V) 500
VAC (V) 500
Opening Very Fast-Acting (FF)
Interrupt Rating 100000A@500VDC
Interrupt Rating 200000A@500VAC