Download Datasheet

Series: LA60Q
LA60Q Series - Very Fast-Acting Semiconductor Fuse
Technology: Fuses
Littelfuse’s LA60Q semiconductor protection fuses feature a 600 volt AC/DC rating in a compact size (1-1/2” x 13/32”). LA60Q also has the lowest l2t of all similar fuses and excellent cycling ability. Applications include inverters and small equipment requiring extremely fast response to faults, without the need to carry sustained heavy overloads.

Features
  • Lowest l2t of any fuse this size for greater protection.
  • Excellent cycling ability gives advantage in equipment design.


Electrical Characteristics

Access specifications, certifications, check availability and order parts below:

Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


CatalogNo Certs. Amps (A) VAC (V) VDC (V) IR Stock Sample
Cart
LA60Q10-2 10 600 600 100000A@600VDC
200000A@600VAC
[Check] [Add]
LA60Q12-2 12 600 600 100000A@600VDC
200000A@600VAC
[Check] [Add]
LA60Q15-2 15 600 600 100000A@600VDC
200000A@600VAC
[Check] [Add]
LA60Q20-2 20 600 600 100000A@600VDC
200000A@600VAC
[Check] [Add]
LA60Q25-2 25 600 600 100000A@600VDC
200000A@600VAC
[Check] [Add]
LA60Q30-2 30 600 600 100000A@600VDC
200000A@600VAC
[Check] [Add]
LA60Q35-2 35 600 600 100000A@600VDC
200000A@600VAC
[Check] [Add]
LA60Q5-2 5 600 600 100000A@600VDC
200000A@600VAC
[Check] [Add]
LA60Q8-2 8 600 600 100000A@600VDC
200000A@600VAC
[Check] [Add]