Part Number: LA60Q25-2
Series: LA60Q

- LA60Q Series Semiconductor Fuse Data Sheet
- LA60Q.pdf
- (73,586 bytes)
- Last Uploaded: December 05, 2006
LA60Q Series - Very Fast-Acting Semiconductor Fuse
Littelfuse’s LA60Q semiconductor protection fuses feature a 600 volt AC/DC rating in a compact size (1-1/2” x 13/32”). LA60Q also has the lowest l2t of all similar fuses and excellent cycling ability. Applications include inverters and small equipment requiring extremely fast response to faults, without the need to carry sustained heavy overloads.
Features
Features
- Lowest l2t of any fuse this size for greater protection.
- Excellent cycling ability gives advantage in equipment design.
Electrical Characteristics
| Help | Property | Value |
|---|---|---|
| Ampere Rating (A) | 25 | |
| VDC (V) | 600 | |
| VAC (V) | 600 | |
| Opening | Very Fast-Acting (FF) | |
| Interrupt Rating | 100000A@600VDC | |
| Interrupt Rating | 200000A@600VAC |





