Part Number: LA60X1600-128
Series: LA60QX

- LA60QX Series Semiconductor Fuse Data Sheet
- LA60X.pdf
- (77,836 bytes)
- Last Uploaded: December 05, 2006
LA60QX Series - Very Fast-Acting Semiconductor Fuse
Littelfuse’s LA60X semiconductor protection fuses are popular for the protection of higher voltage heavy rectifiers such as traction rectifiers. They can carry long sustained overloads common with heavy-duty apparatus. The compact “hockey-puck” design provides high power protection in a small space.
Features:
Features:
- Lowest l2t minimizes damage to protected components on short circuit.
- Controlled arc voltage reduces stress to circuit components during fuse clearing.
- Protection of heavy traction and electrochemical as well as rectifiers and other heavy-duty equipment.
Electrical Characteristics
| Help | Property | Value |
|---|---|---|
| Ampere Rating (A) | 1600 | |
| VAC (V) | 600 | |
| Opening | Very Fast-Acting (FF) | |
| Interrupt Rating | 100000A@600VAC |





