Part Number: LA70QS125-4
Series: LA70QS

Bookmark and Share
LA70QS Series - Very Fast-Acting Semiconductor Fuse

Littelfuse’s LA70QS semiconductor fuses were developed to provide improved performance required by today’s new equipment. The LA70QS features lower l2t, improved cycling, and lower watts loss. It is the best choice for the protection of dynamic solid-state equipment.

Features:
  • Very low l2t improved protection of equipment.
  • Superior cycling ability for long, reliable life on high cycling loading.
  • Lower watts loss for cooler operation.
  • 700 Volt AC/DC rating provides greater design versatility.
  • Compact sizes allow down-sizing of equipment.
Applications
  • Protection of 700 volt or less solid state equipment such as motor drives, UPS, inverters, etc.

Electrical Characteristics

Help Property Value
Ampere Rating (A) 125
VDC (V) 700
VAC (V) 700
Opening Very Fast-Acting (FF)
Interrupt Rating 100000A@700VDC
Interrupt Rating 200000A@700VAC