Part Number: 0997900
Series: 997
  • 997 series datasheet
  • Littelfuse-Automotive-Blade-Fuse-MINI-58V.pdf
  • (194,095 bytes)
  • Last Uploaded: January 03, 2010

Bookmark and Share
MINI® 58V Fast-Acting Automotive Blade Fuse

As power demand in vehicles continues to grow, the need for electrical and fuel economy is driving the necessity for a more efficient automotive electrical system.

Littelfuse is working closely with major automakers and wire harness suppliers to develop and establish new standards of circuit protection for Advantages include:
  • 42 Volt nominal rating / 58 Volt interrupting rating
  • Drop-in replacement for MINI� fuse.
  • Same blade size and spacing as MINI� fuse.
  • Rejection feature prevents interchangeability with non-compliant 14 Volt fuses.

Electrical Characteristics

Help Property Value
VDC (V) 58
Opening Fast-Acting (F)
Interrupt Rating 1000A@32VDC