Download Datasheet


Bookmark and Share
Series: SPF
SPF Series - Power Fuse for Solar Power Applications

The SPF Solar Protection Fuse series has been specifically designed for the protection of photovoltaic (PV) systems. This family of Midget style fuses (10x38 mm) can safely protect PV (photo voltaic) modules and conductors from reverse overcurrent conditions.

As PV systems have grown in size, so have the corresponding voltage requirements. This increase in system voltage has typically been intended to minimize power loss associated with long conductor runs. Standard circuit protection devices are not designed to completely protect photovoltaic panels. However, the SPF series is UL Listed to safely interrupt faulted circuits up to this demanding voltage level.

Littelfuse offers 13 ampere ratings to match specific requirements in a variety of applications.

Features and Benefits

  • Designed to both UL and IEC photovoltaic specifications
  • UL 2579 Listed 1000 VDC maximum
  • 1-30 A ratings available
  • 20,000 A Interrupting Rating
  • Both PCB mount and dead-front holder options available



Electrical Characteristics

Access specifications, certifications, check availability and order parts below:

Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


CatalogNo Certs. Amps (A) VDC (V) IR Stock Sample
Cart
SPF001 1 1000 20000A@1000VDC [Check] [Add]
SPF001R 1 1000 20000A@1000VDC [Check] [Add]
SPF002 2 1000 20000A@1000VDC [Check] [Add]
SPF002R 2 1000 20000A@1000VDC [Check] [Add]
SPF003 3 1000 20000A@1000VDC [Check] [Add]
SPF003R 3 1000 20000A@1000VDC [Check] [Add]
SPF004 4 1000 20000A@1000VDC [Check] [Add]
SPF004R 4 1000 20000A@1000VDC [Check] [Add]
SPF005 5 1000 20000A@1000VDC [Check] [Add]
SPF005R 5 1000 20000A@1000VDC [Check] [Add]
SPF006 6 1000 20000A@1000VDC [Check] [Add]
SPF006R 6 1000 20000A@1000VDC [Check] [Add]
SPF008 8 1000 20000A@1000VDC [Check] [Add]
SPF008R 8 1000 20000A@1000VDC [Check] [Add]
SPF010 10 1000 20000A@1000VDC [Check] [Add]
SPF010R 10 1000 20000A@1000VDC [Check] [Add]
SPF012 12 1000 20000A@1000VDC [Check] [Add]
SPF012R 12 1000 20000A@1000VDC [Check] [Add]
SPF015 15 1000 20000A@1000VDC [Check] [Add]
SPF015R 15 1000 20000A@1000VDC [Check] [Add]
SPF020 20 1000 20000A@1000VDC [Check] [Add]
SPF020R 20 1000 20000A@1000VDC [Check] [Add]
SPF025 25 1000 20000A@1000VDC [Check] [Add]
SPF025R 25 1000 20000A@1000VDC [Check] [Add]
SPF030 30 1000 20000A@1000VDC [Check] [Add]
SPF030R 30 1000 20000A@1000VDC [Check] [Add]