Part Number: 156.5610.5502
Technology: Fuses
Series: 156.5610
  • 156.5610 Data Sheet
  • Littelfuse-Automotive-Bolt-down-Fuse-Fuse-Strips-36V.pdf
  • (142,487 bytes)
  • Last Uploaded: December 22, 2009
Fuse strips for Diesel vehicles 36 V


Electrical Characteristics

Help Property Value
Ampere Rating (A) 50
Package Size 5.5
Opening Fast-Acting (F)
Nominal Voltage Drop (mV) 70