Part Number: 156.5610.5701
Series: 156.5610

- 156.5610 Data Sheet
- Littelfuse-Automotive-Bolt-down-Fuse-Fuse-Strips-36V.pdf
- (142,487 bytes)
- Last Uploaded: December 22, 2009
Electrical Characteristics
| Help | Property | Value |
|---|---|---|
| Ampere Rating (A) | 70 | |
| VDC (V) | 36 | |
| Opening | Fast-Acting (F) | |
| Package Size | 5.5 | |
| Nominal Voltage Drop (mV) | 70 |





