Part Number: 156.5610.6111
Series: 156.5610
  • 156.5610 Data Sheet
  • Littelfuse-Automotive-Bolt-down-Fuse-Fuse-Strips-36V.pdf
  • (142,487 bytes)
  • Last Uploaded: December 22, 2009

Bookmark and Share
Fuse Strips for Diesel Vehicles Rated 36V

Non-housed fuse strips for Diesel vehicles.


Electrical Characteristics

Help Property Value
Ampere Rating (A) 120
VDC (V) 36
Opening Fast-Acting (F)
Package Size 5.5
Nominal Voltage Drop (mV) 70