Part Number: 156.5611.5401
Series: 156.5611

- 156.5611 Data Sheet
- Littelfuse-Automotive-Bolt-down-Fuse-Strips-80V.pdf
- (159,993 bytes)
- Last Uploaded: December 22, 2009
Fuse Strips with Housing Rated 80V
Housed fuse strips with window for visual inspection of melting element. Current rating 30A - 150A, 80 VDC. 90° fork type lugs.
Electrical Characteristics
| Help | Property | Value |
|---|---|---|
| Ampere Rating (A) | 40 | |
| VDC (V) | 80 | |
| Opening | Fast-Acting (F) | |
| Package Size | 5.5 | |
| Nominal Voltage Drop (mV) | 70 |





