Part Number: 157.5701.6101
Series: 157.5701

- 157.5701 Data Sheet
- Littelfuse-Automotive-Bolt-down-Fuse-Strips-Housing-Battery-Powered-80V.pdf
- (224,442 bytes)
- Last Uploaded: May 27, 2010
Fuse strips with housing for battery-powered vehicles rated 80V
Housed fuse strips for battery-powered vehicles. Current rating 35A - 500A, 80 VDC. 90° and straight fork type lugs. With window for visual inspection of melting element.
Electrical Characteristics
| Help | Property | Value |
|---|---|---|
| Ampere Rating (A) | 100 | |
| VDC (V) | 80 | |
| Opening | Fast-Acting (F) | |
| Package Size | 11 | |
| Nominal Voltage Drop (mV) | 125 |





