Part Number: 393130008B0
Series: 393
393 Series - TE5® Fuse


Electrical Characteristics

Help Property Value
Ampere Rating (A) 3
VAC (V) 250
Opening Slo-Blo®/Time Lag (T)/Time Delay
Package Size TE5 (8.5x8mm)
Nominal Melting I2T (A2sec) 55
Nominal Cold Resistance (Ohms) 0.017
Interrupt Rating 32A@250VAC
Nominal Voltage Drop (mV) 80
Nominal Power Dissipation (W) 1100
Operating Temperature (deg C) -40?C -+85?C
Moisture Sensitivity Level MIL-STD-202 Method 106