Part Number: 39501600440
Series: 395

Bookmark and Share
395 Series TE5® Subminiature Fuses

Features
  • Reduced PCB space requirements
  • Direct solderable or plug-in versions
  • Internationally approved
  • Low internal resistance
  • Shocksafe casing
  • Vibration resistant
  • Halogen free
  • CCCe for China import
Click on part number below for individual TC curve files.

Electrical Characteristics

Help Property Value
Ampere Rating (A) 0.16
VAC (V) 125
Opening Fast-Acting (F)
Package Size TE5 (8.5x8mm)
Nominal Melting I2T (A2sec) 0.0037
Nominal Cold Resistance (Ohms) 4.285
Interrupt Rating 100A@125VAC
Nominal Voltage Drop (mV) 1000
Nominal Power Dissipation (W) 150
Operating Temperature (deg C) -40?C -+85?C
Moisture Sensitivity Level MIL-STD-202 Method 106