Part Number: 39812000000
Series: 398

Bookmark and Share
398 Series - Circuit Modul Protector®, 65V

Features
  • Lead-free/RoHS Compliant
  • For worldwide applications
  • Reduced PCB space requirements
  • Highly defined cut-off times
  • Irreversible physical separation
  • Low internal resistance
  • Flame resistant encapsulated casing

Electrical Characteristics

Help Property Value
Ampere Rating (A) 2
VDC (V) 65
VAC (V) 65
Opening Medium Slo-Blo®/Time Lag (T)/Time Delay (M)
Package Size TE5 (8.5x8mm)
Nominal Melting I2T (A2sec) 7.8
Nominal Cold Resistance (Ohms) 0.026
Interrupt Rating 50A@65VDC
Interrupt Rating 50A@65VAC
Nominal Power Dissipation (W) 425
Operating Temperature (deg C) -40?C -+85?C
Moisture Sensitivity Level MIL-STD-202 Method 106