Part Number: 37300500000
Series: 373

Bookmark and Share
373 Series TR5® Subminiature Fuses

Features
  • Reduced PCB space requirements
  • Direct solderable or plug-in versions
  • Internationally approved
  • Low internal resistance, Shocksafe casing
  • Vibration resistant
  • Halogen free
  • CCCe for China import
Click on part number below for individual TC curve files.

Electrical Characteristics

Help Property Value
Ampere Rating (A) 0.05
VAC (V) 250
Opening Fast-Acting (F)
Package Size TR5 (8.5x8mm)
Nominal Melting I2T (A2sec) 0.0001
Nominal Cold Resistance (Ohms) 7.265
Interrupt Rating 50A@250VAC
Nominal Voltage Drop (mV) 1400
Nominal Power Dissipation (W) 70
Operating Temperature (deg C) -40?C -+85?C
Moisture Sensitivity Level MIL-STD-202 Method 106