Part Number: 40011250000
Series: 400

Bookmark and Share
400 Series - TE5® Time Lag Subminiature Fuse

The Littelfuse 400 Series is a TE5® Time Lag Fuse with High Breaking Capacity.

Features:
  • Operating temperature: -40°C to 125°C
  • Higher nominal melting I2T
  • Higher interrupt rating
  • Broad current rating 500mA to 6.3A
  • Lead-Free, Halogen-Free, Compliance with RoHS
  • Shock safe casing


  • Applications:
    SMPS for NB, printers, adaptors, consumer electronics, industrial controllers, battery chargers

    Electrical Characteristics

    Help Property Value
    Ampere Rating (A) 1.25
    VAC (V) 250
    Opening Slo-Blo®/Time Lag (T)/Time Delay
    Package Size TE5 (8.5x8mm)
    Nominal Cold Resistance (Ohms) 0.0562
    Interrupt Rating 130A@250VAC
    Nominal Voltage Drop (mV) 79.2