Part Number: 40011600440
Series: 400

- Littelfuse Fuse 400 Series Data Sheet
- Littelfuse_Fuse_400_Series.pdf
- (189,651 bytes)
- Last Uploaded: December 24, 2010
400 Series - TE5® Time Lag Subminiature Fuse
The Littelfuse 400 Series is a TE5® Time Lag Fuse with High Breaking Capacity.
Features:
Operating temperature: -40°C to 125°C
Higher nominal melting I2T
Higher interrupt rating
Broad current rating 500mA to 6.3A
Lead-Free, Halogen-Free, Compliance with RoHS
Shock safe casing
Applications:
SMPS for NB, printers, adaptors, consumer electronics, industrial controllers, battery chargers
Features:
Applications:
SMPS for NB, printers, adaptors, consumer electronics, industrial controllers, battery chargers
Electrical Characteristics
| Help | Property | Value |
|---|---|---|
| Ampere Rating (A) | 1.6 | |
| VAC (V) | 250 | |
| Opening | Slo-Blo®/Time Lag (T)/Time Delay | |
| Package Size | TE5 (8.5x8mm) | |
| Interrupt Rating | 130A@250VAC |





