Part Number: 80814000000
Technology: Fuses
Series: 808
808 Series - 250VAC/450VDC Fast-Acting TE5® Subminiature Fuse


The 808 series TE5® 250VAC/450VDC fast-acting fuse is designed to protect high voltage DC circuits and a wide range of other applications against overcurrent conditions.

The 808 series is UL recognized, and offered in a range of packaging and lead options from 1A to 5A.

This product is halogen-free, lead-free, RoHS compliant, and fully compatible with lead-free solder alloy.

Features
  • Lead-free
  • Reduce PCB space requirements
  • Direct solderable or plug-in versions
  • Internationally approved
  • Low internal resistance
  • RoHS compliant
  • Shocksafe casing
  • Vibration resistant
  • Halogen-free
  • Antimony-free
  • Ideal for high voltage DC applications


  • Application
  • AC/DC power adaptors
  • High Voltage DC/AC convertors
  • Battery chargers
  • Consumer electronics

  • Electrical Characteristics

    HelpPropertyValue
    Ampere Rating (A) 4
    VDC (V) 250
    VAC (V) 250
    Opening Fast-Acting (F)
    Package Size TE5 (8.9x8.9mm)
    Nominal Melting I2T (A2sec) 0.5445
    Nominal Cold Resistance (Ohms) 0.035
    Interrupt Rating 10000A@250VDC
    Interrupt Rating 300A@250VDC
    Interrupt Rating 100A@250VAC
    Nominal Voltage Drop (mV) 192
    Marking Code E67006