Part Number: 0481.250
Series: 481
481 Series - Alarm Indicating fuse for Telecommunications circuits
- Color-coded indicator flags indicate ampere rating.
- Body is constructed of black polyphenylene sulfide with UL-94V0 flammability rating, contacts are of bright alloy-plated beryllium copper.
- Ideal for telecommunications and control panel circuits.
- Eliminates down time by immediately pinpointing the blown (open) circuit while triggering LED or audio alarm, while placed in mating holder (482 Series).
- Clear plastic lens option available for additional safety.
Electrical Characteristics
| Help | Property | Value |
|---|---|---|
| Ampere Rating (A) | 0.25 | |
| VAC (V) | 125 | |
| Opening | Fast-Acting (F) | |
| Nominal Melting I2T (A2sec) | 0.0356 | |
| Nominal Cold Resistance (Ohms) | 4.2 | |
| Interrupt Rating | 300A@125VAC |





