Part Number: 0461002
Series: 461

Bookmark and Share
461 Series - TELELINK® Surge Tolerant Surface Mount Fuse

The Littelfuse 461 Series TeleLink® surface mount, surge tolerant fuse, offers over-current protection for a wide range of telecom applications without requiring a series resistor. When used in conjunction with a Littelfuse SIDACtor® Transient Voltage Suppressor (TVS) or a GreentubeTM gas plasma arrestor, this combination provides a compliant solution for standards and recommendations such as GR-1089–Core, TIA-968-A, UL/EN/IEC 60950, and ITU K.20 and K.21. The coordination requirement contained in GR-1089–Core, and ITU K.20/21 may require a series impedance device.

Features
  • RoHS Compliant.
  • Surface mount overcurrent protecting from power cross and allows compliance with lightning surges.
  • Meets UL 60950 3rd Edition (formerly UL 1459) power cross requirements stand alone.
  • Designed to allow compliance with Bellcore/Telcordia GR-1089-CORE and FCC 47 part 68 Surge Specifications.
  • Provides coordinated protection with Littelfuse SIDACtor® devices.
  • Ideal for use in telecommunication equipment including line cards, modems, fax machines, phones, answering machines, caller ID devices and other products connected to phone network.
  • 2A rating has improved temperature rise performance under 2.2A surge current testing.

Electrical Characteristics

Help Property Value
Ampere Rating (A) 2
VAC (V) 600
Opening Slo-Blo®/Time Lag (T)/Time Delay
Package Size 10.10 x 3.12mm
Nominal Melting I2T (A2sec) 17.5
Nominal Cold Resistance (Ohms) 0.038
Interrupt Rating 60A@600VAC
Body Ceramic
Marking Code LF 2A T
Moisture Sensitivity Level TBD
Operating Temperature (deg C) -55°C - + 125°C