Download Datasheet

Series: 461E
461E Series - Enhanced TELELINK® Surge Tolerant Surface Mount Fuse
Technology: Fuses
The Littelfuse 461E Series Enhanced TeleLink® Surface Mount, Surge – Tolerant Fuse, is the next generation of the popular 461 Telelink® Fuse. With optimized opening times at certain overload conditions, this enhanced TeleLink® Fuse works in harmony with Littelfuse’s new SIDACtor® Transient Voltage Suppressor products in the QFN package. This combination provides a compliant solution for standards and recommendations, such as, GR–1089–Core, TIA–968–A, UL/EN/IEC 60950 and ITU K.20/.21. The coordination requirement contained in GR–1089–Core and ITU K.20/.21, may require a series impedance device.

Features:

  • Surface Mount Surge Resistant Slo-Blo® Fuse.
  • Meets UL/EN/IEC 60950, 3rd Edition, Power Fault Requirements stand alone. Designed for compliance with Telcordia GR–1089–CORE and TIA–968–A (formerly FCC Part 68) Surge Specifications.
  • Designed to serve the requirements of a wide range of telecommunication and networking equipment.
  • Provides GR–1089 compliant overcurrent protection with Littelfuse SIDACtor®, TVS or GDT, without the need of any additional resistance.
  • Product is RoHS compliant and compatible with lead-free solders and higher temperature profiles.


Electrical Characteristics

Access specifications, certifications, check availability and order parts below:

Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


CatalogNo Certs. Amps (A) VAC (V) Nominal Melting I2T (A2sec) Resistance
(Ω)
IR Stock Sample
Cart
04611.25E 1.25 600 14.2 0.114 60A@600VAC [Check] [Add]