Download Datasheet

Series: 70
70 Series - Alarm Indicating Fuse With Color-Coded Tip
Technology: Fuses
The Series alarm indicating fuses are designed for use in telecommunications equipment. A color-coded tip provides visual identification of the ampere rating and the fuse status.

Features:
  • Color coded tip
  • Rated 125 VAC, 300 VDC


Electrical Characteristics

Access specifications, certifications, check availability and order parts below:

Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


CatalogNo Certs. Amps (A) VAC (V) VDC (V) IR Stock Sample
Cart
70A 1.33 125 300 1000A@300VDC
1000A@125VAC
[Check] [Add]
70B 2 125 300 1000A@300VDC
1000A@125VAC
[Check] [Add]
70C 3 125 300 1000A@300VDC
1000A@125VAC
[Check] [Add]
70D 5 125 300 1000A@300VDC
1000A@125VAC
[Check] [Add]
70E 0.18 125 300 1000A@300VDC
1000A@125VAC
[Check] [Add]
70F 0.25 125 300 1000A@300VDC
1000A@125VAC
[Check] [Add]
70G 0.5 125 300 1000A@300VDC
1000A@125VAC
[Check] [Add]
70H 0.75 125 300 1000A@300VDC
1000A@125VAC
[Check] [Add]
70J 3.5 125 300 1000A@300VDC
1000A@125VAC
[Check] [Add]
70K 0.25 125 300 1000A@300VDC
1000A@125VAC
[Check] [Add]
70M 0.25 125 300 1000A@300VDC
1000A@125VAC
[Check] [Add]
70N 10 125 300 1000A@300VDC
1000A@125VAC
[Check] [Add]
70P 0.1 125 300 1000A@300VDC
1000A@125VAC
[Check] [Add]
70R 0.15 125 300 1000A@300VDC
1000A@125VAC
[Check] [Add]
70S 0.35 125 300 1000A@300VDC
1000A@125VAC
[Check] [Add]
70X 0.2 125 300 1000A@300VDC
1000A@125VAC
[Check] [Add]