Part Number: 70B
Series: 70
  • 70 Series Datasheet
  • Littelfuse-Fuses-70-481.pdf
  • (323,850 bytes)
  • Last Uploaded: October 12, 2011

Bookmark and Share
70 Series - Alarm Indicating Fuse With Color-Coded Tip

The Series alarm indicating fuses are designed for use in telecommunications equipment. A color-coded tip provides visual identification of the ampere rating and the fuse status.

Features:
  • Color coded tip
  • Rated 125 VAC, 300 VDC

Electrical Characteristics

Help Property Value
Ampere Rating (A) 2
VDC (V) 300
VAC (V) 125
Opening Fast-Acting (F)
Interrupt Rating 1000A@300VDC
Interrupt Rating 1000A@125VAC