Download Datasheet

Series: L17T
L17T Series - Very Fast-Acting Telecommunications Fuse
Technology: Fuses
Specifically designed for short circuit protection of Telecommunications circuits, the Littelfuse L17T series fuses provide reliable protection of sensitive DC power distribution systems. Constructed with silver plated elements for low l2t and peak let-through, these advanced fuses virtually eliminate equipment damage due to surges and spikes. The L17T series fuse’s unique element geometry also provides cooler running temperatures, helping to minimize heat within enclosures.

Features
  • Low l2t
  • Extremely current limiting
  • Low operating temperature
  • 170 VDC rating


Electrical Characteristics

Access specifications, certifications, check availability and order parts below:

Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


CatalogNo Certs. Amps (A) VDC (V) IR Stock Sample
Cart
L17T070. 70 170 100000A@170VDC [Check] [Add]
L17T090. 90 170 100000A@170VDC [Check] [Add]
L17T100. 100 170 100000A@170VDC [Check] [Add]
L17T1000 1000 170 100000A@170VDC [Check] [Add]
L17T1100 1100 170 100000A@170VDC [Check] [Add]
L17T1200 1200 170 100000A@170VDC [Check] [Add]
L17T125. 125 170 100000A@170VDC [Check] [Add]
L17T150. 150 170 100000A@170VDC [Check] [Add]
L17T175. 175 170 100000A@170VDC [Check] [Add]
L17T200. 200 170 100000A@170VDC [Check] [Add]
L17T225. 225 170 100000A@170VDC [Check] [Add]
L17T250. 250 170 100000A@170VDC [Check] [Add]
L17T300. 300 170 100000A@170VDC [Check] [Add]
L17T350. 350 170 100000A@170VDC [Check] [Add]
L17T400. 400 170 100000A@170VDC [Check] [Add]
L17T450. 450 170 100000A@170VDC [Check] [Add]
L17T500. 500 170 100000A@170VDC [Check] [Add]
L17T600. 600 170 100000A@170VDC [Check] [Add]
L17T800. 800 170 100000A@170VDC [Check] [Add]
L17T900. 900 170 100000A@170VDC [Check] [Add]