Part Number: 0440007.
Technology: Fuses
Series: 440
  • 440 Series Datasheet
  • Littelfuse_Fuse_440_Datasheet.pdf
  • (164,967 bytes)
  • Last Uploaded: February 03, 2010
440 Series - Ceramic Base 1206-Size High I2t SMD Fuse

The 440 Series is a 100% Lead-free, RoHS compliant and Halogen-free fuse series designed specifically to provide over-current protection to circuits that operate under high working ambient temperatures up to 150°C and high inrush currents.

The general design ensures excellent temperature stability and performance stability.

This high I2t fuse series is designed to have ultra high inrush current withstand capability to avoid nuisance fuse open.

Features
  • Operating Temperature from -55°C to +150°C
  • 100% Lead-free and RoHS compliant
  • Suitable for both leaded and lead-free reflow / wave soldering
  • Ultra high I2t values


  • Applications
  • Automotive Electronics
  • LCD Displays
  • Servers
  • Notebook Computers
  • Printers
  • Scanners
  • Data Modems
  • Hard Disk Drives

  • Electrical Characteristics

    Help Property Value
    Ampere Rating (A) 7
    VAC (V) 32
    VDC (V) 32
    Opening Fast-Acting (F)
    Package Size 1206 (3216)
    Nominal Melting I2T (A2sec) 8.464
    Nominal Cold Resistance (Ohms) 0.0079
    Interrupt Rating 50A@32VDC
    Interrupt Rating 50A@32VAC
    Nominal Power Dissipation (W) 0.487
    Nominal Voltage Drop (mV) 69.63
    Operating Temperature (deg C) -55°C - + 150°C
    Moisture Sensitivity Level IPC/JEDEC J-STD-020C LEVEL 1
    Marking Code W
    Body Ceramic Body