Download Datasheet


Bookmark and Share
Series: 429
429 Series - 1206 Very Fast-Acting Thin-Film Fuse
OBSOLETE with the exception of the 7A RoHS device.


Electrical Characteristics

Access specifications, certifications, check availability and order parts below:

Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


CatalogNo Certs. Amps (A) VDC (V) VAC (V) Nominal Melting I2T (A2sec) Resistance
(Ω)
IR Stock Sample
Cart
0429007.
Replaced By 0429007.L
7 24 24 3.6 0.0092 35A@24VDC
35A@24VAC
[Check] [Add]
429.125
Obsolete: 2009-03-18
Replaced By 0466.125
0.125 125 125 0.0002 2.3 50A@125VDC
50A@125VAC
n/a n/a
429.200
Obsolete: 2008-11-16
Replaced By 0466.200
0.2 125 125 0.0006 0.938 50A@125VDC
50A@125VAC
n/a n/a
429.250
Obsolete: 2009-03-18
Replaced By 0433.250 0466.250
0.25 125 125 0.001 0.625 50A@125VDC
50A@125VAC
n/a n/a
429.375
Obsolete: 2008-11-16
Replaced By 0466.375
0.375 125 125 0.0028 0.375 50A@125VDC
50A@125VAC
n/a n/a
429.500
Obsolete: 2008-11-16
Replaced By 0466.500
0.5 63 63 0.006 0.2405 50A@63VDC
50A@63VAC
n/a n/a
429.750
Obsolete: 2008-11-16
Replaced By 0466.750
0.75 63 63 0.017 0.137 50A@63VDC
50A@63VAC
n/a n/a
429001
Obsolete: 2009-03-18
Replaced By 0466001.
1 63 63 0.035 0.0995 50A@63VDC
50A@63VAC
n/a n/a
429002
Obsolete: 2008-11-16
Replaced By 0466002.
2 63 63 0.23 0.0398 50A@63VDC
50A@63VAC
n/a n/a
429003
Obsolete: 2009-03-23
Replaced By 0466003.
3 32 32 0.7 0.0262 50A@32VDC
50A@32VAC
n/a n/a
429004
Obsolete: 2008-11-16
Replaced By 0466004.
4 24 24 1.5 0.0193 35A@24VDC
35A@24VAC
n/a n/a
429005
Obsolete: 2008-11-16
Replaced By 0466005.
5 24 24 2.7 0.0138 35A@24VDC
35A@24VAC
n/a n/a
42901.5
Obsolete: 2008-11-16
Replaced By 046601.5
1.5 63 63 0.125 0.0625 50A@63VDC
50A@63VAC
n/a n/a
42902.5
Obsolete: 2008-11-16
Replaced By 046602.5
2.5 32 32 0.5 0.0307 50A@32VDC
50A@32VAC
n/a n/a
4291.25
Obsolete: 2008-11-16
Replaced By 04661.25
1.25 63 63 0.065 0.0747 50A@63VDC
50A@63VAC
n/a n/a
4291.75
Obsolete: 2008-11-16
Replaced By 04661.75
1.75 63 63 0.15 0.05 50A@63VDC
50A@63VAC
n/a n/a


Find A Distributor

Technical Resources



Environmental Data