Part Number: 429.200
Series: 429

Bookmark and Share

Replaced By 0466.200

429 Series - 1206 Very Fast-Acting Thin-Film Fuse

OBSOLETE with the exception of the 7A RoHS device.

Electrical Characteristics

Help Property Value
Ampere Rating (A) 0.2
VAC (V) 125
VDC (V) 125
Opening Very Fast-Acting (FF)
Package Size 1206 (3216)
Nominal Melting I2T (A2sec) 0.0006
Nominal Cold Resistance (Ohms) 0.938
Interrupt Rating 50A@125VDC
Interrupt Rating 50A@125VAC
Operating Temperature (deg C) -55°C - + 90°C
Body Epoxy Substrate