Download Datasheet

Series: 431
431 Series - 0603 Very Fast-Acting Thin-Film Fuse
Technology: Fuses
Obsolete 2002-12-30
This product is obsolete. For new designs please use the 434 or 467 Series products.


Electrical Characteristics

Access specifications, certifications, check availability and order parts below:

Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


CatalogNo Certs. Amps (A) VDC (V) VAC (V) Nominal Melting I2T (A2sec) Resistance
(Ω)
IR Stock Sample
Cart
431.250
: 2002-12-30
Replaced By 0467.250
0.25 32 32 0.003 0.375 50A@32VDC
50A@32VAC
[Check] [Add]
431.375
: 2002-12-30
Replaced By 0467.375
0.375 32 32 0.005 0.265 50A@32VDC
50A@32VAC
[Check] [Add]
431.500
: 2002-12-30
Replaced By 0467.500
0.5 32 32 0.0087 0.193 50A@32VDC
50A@32VAC
[Check] [Add]
431.750
: 2002-12-30
Replaced By 0467.750
0.75 32 32 0.0171 0.114 50A@32VDC
50A@32VAC
[Check] [Add]
431001.
: 2002-12-30
Replaced By 0467001.
1 32 32 0.021 0.072 50A@32VDC
50A@32VAC
[Check] [Add]
431002.
: 2002-12-30
Replaced By 0467002.
2 32 32 0.104 0.036 35A@32VDC
35A@32VAC
[Check] [Add]
431003.
: 2002-12-30
Replaced By 0467003.
3 32 32 0.198 0.023 35A@32VDC
35A@32VAC
[Check] [Add]
431004.
: 2002-12-30
Replaced By 0467004.
4 32 32 0.352 0.017 35A@32VDC
35A@32VAC
[Check] [Add]
431005.
: 2002-12-30
Replaced By 0467005.
5 32 32 1.297 0.013 35A@32VDC
35A@32VAC
[Check] [Add]
43101.5
: 2002-12-30
Replaced By 046701.5
1.5 32 32 0.0526 0.048 35A@32VDC
35A@32VAC
[Check] [Add]
43102.5
: 2002-12-30
Replaced By 046702.5
2.5 32 32 0.175 0.028 35A@32VDC
35A@32VAC
[Check] [Add]
43103.5
: 2002-12-30
Replaced By 046703.5
3.5 32 32 0.265 0.019 35A@32VDC
35A@32VAC
[Check] [Add]