Part Number: 431.375
Series: 431

Bookmark and Share

Obsolete: 2002-12-30
Replaced By 0467.375

431 Series - 0603 Very Fast-Acting Thin-Film Fuse

This product is obsolete. For new designs please use the 434 or 467 Series products.

Electrical Characteristics

Help Property Value
Ampere Rating (A) 0.375
VAC (V) 32
VDC (V) 32
Opening Very Fast-Acting (FF)
Package Size 0603 (1608)
Nominal Melting I2T (A2sec) 0.005
Nominal Cold Resistance (Ohms) 0.265
Interrupt Rating 50A@32VDC
Interrupt Rating 50A@32VAC
Operating Temperature (deg C) -55°C - + 90°C
Body Epoxy Substrate