Part Number: 431004.
Series: 431

Bookmark and Share

Obsolete: 2002-12-30
Replaced By 0434004.

431 Series - 0603 Very Fast-Acting Thin-Film Fuse

This product is obsolete. For new designs please use the 434 or 467 Series products.

Electrical Characteristics

Help Property Value
Ampere Rating (A) 4
VAC (V) 32
VDC (V) 32
Opening Very Fast-Acting (FF)
Package Size 0603 (1608)
Nominal Melting I2T (A2sec) 0.352
Nominal Cold Resistance (Ohms) 0.017
Interrupt Rating 35A@32VDC
Interrupt Rating 35A@32VAC
Operating Temperature (deg C) -55°C - + 90°C
Body Epoxy Substrate