Part Number: 43102.5
Series: 431

Bookmark and Share

Obsolete: 2002-12-30
Replaced By 043402.5

431 Series - 0603 Very Fast-Acting Thin-Film Fuse

This product is obsolete. For new designs please use the 434 or 467 Series products.

Electrical Characteristics

Help Property Value
Ampere Rating (A) 2.5
VAC (V) 32
VDC (V) 32
Opening Very Fast-Acting (FF)
Package Size 0603 (1608)
Nominal Melting I2T (A2sec) 0.175
Nominal Cold Resistance (Ohms) 0.028
Interrupt Rating 35A@32VDC
Interrupt Rating 35A@32VAC
Operating Temperature (deg C) -55°C - + 90°C
Body Epoxy Substrate