Download Datasheet

Series: 435
435 Series - SlimLine® Lead-Free 0402 Very Fast-Acting Thin-Film Fuse
Technology: Fuses
  • Complies with electronic industry environmental standards for lead reduction.
  • The SlimLine 0402 fuse is the world's smallest available fuse.
  • Ideal for space sensitive applications including disc drives and handheld devices including mobile phones, cameras and personal communication devices.
  • The low profile flat surface and full-faced termination are designed for superior performance in surface mount assembly processes.


Electrical Characteristics

Access specifications, certifications, check availability and order parts below:

Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


CatalogNo Certs. Amps (A) VDC (V) VAC (V) Nominal Melting I2T (A2sec) Resistance
(Ω)
IR Stock Sample
Cart
0435.250 0.25 32 32 0.0025 0.4 35A@32VDC
35A@32VAC
[Check] [Add]
0435.375 0.375 32 32 0.0035 0.193 35A@32VDC
35A@32VAC
[Check] [Add]
0435.500 0.5 32 32 0.0053 0.16 35A@32VDC
35A@32VAC
[Check] [Add]
0435.750 0.75 32 32 0.012 0.105 35A@32VDC
35A@32VAC
[Check] [Add]
0435001. 1 32 32 0.02 0.073 35A@32VDC
35A@32VAC
[Check] [Add]
0435002. 2 32 32 0.1 0.03 35A@32VDC
35A@32VAC
[Check] [Add]
0435003. 3 32 32 0.2032 0.0165 35A@32VDC
35A@32VAC
[Check] [Add]
0435004. 4 32 32 0.3084 0.0115 35A@32VDC
35A@32VAC
[Check] [Add]
0435005. 5 32 32 0.531 0.0085 35A@32VDC
35A@32VAC
[Check] [Add]
043501.5 1.5 32 32 0.056 0.047 35A@32VDC
35A@32VAC
[Check] [Add]
043502.5 2.5 32 32 0.156 0.0185 35A@32VDC
35A@32VAC
[Check] [Add]
043503.5 3.5 32 32 0.3017 0.0135 35A@32VDC
35A@32VAC
[Check] [Add]
04351.25 1.25 32 32 0.035 0.06 35A@32VDC
35A@32VAC
[Check] [Add]
04351.75 1.75 32 32 0.056 0.039 35A@32VDC
35A@32VAC
[Check] [Add]