Part Number: 0435005.
Series: 435

Bookmark and Share
435 Series - SlimLine® Lead-Free 0402 Very Fast-Acting Thin-Film Fuse

  • Complies with electronic industry environmental standards for lead reduction.
  • The SlimLine 0402 fuse is the world's smallest available fuse.
  • Ideal for space sensitive applications including disc drives and handheld devices including mobile phones, cameras and personal communication devices.
  • The low profile flat surface and full-faced termination are designed for superior performance in surface mount assembly processes.

Electrical Characteristics

Help Property Value
Ampere Rating (A) 5
VAC (V) 32
VDC (V) 32
Opening Very Fast-Acting (FF)
Package Size 0402 (1005)
Nominal Melting I2T (A2sec) 0.531
Nominal Cold Resistance (Ohms) 0.0085
Interrupt Rating 35A@32VDC
Interrupt Rating 35A@32VAC
Nominal Power Dissipation (W) 0.2622
Nominal Voltage Drop (mV) 52.44
Operating Temperature (deg C) -55°C - + 90°C
Marking Code Geometric (see datasheet)
Body Epoxy/Glass Substrate