Part Number: 0437004
Series: 437

Bookmark and Share
437 Series - 1206 Size Lead-Free, Halogen Fee, High Temperature Very Fast-Acting Ceramic Fuse



This 100% Lead Free and RoHS compliant fuse series has been designed specifically to provide over current protection to circuits that see high working ambient temperatures (up to 150ºC).

The general design ensures excellent temperature stability and performance reliability.

In addition to this, the high i²t values typical of the Littelfuse Ceramic fuse family ensure high inrush current withstand capability.

Features
  • Operating Temperature -55°Cto +150°C
  • 100% Lead-Free and RoHS compliant
  • Suitable for both leaded and lead-free reflow / wave soldering


  • Applications
  • Automotive Electronics
  • LCD Displays•Servers
  • Printers•Scanners
  • Data Modems

  • Electrical Characteristics

    Help Property Value
    Ampere Rating (A) 4
    VAC (V) 32
    VDC (V) 32
    Opening Fast-Acting (F)
    Package Size 1206 (3216)
    Nominal Melting I2T (A2sec) 1.024
    Nominal Cold Resistance (Ohms) 0.022
    Interrupt Rating 50A@32VDC
    Interrupt Rating 50A@32VAC
    Nominal Power Dissipation (W) 0.618
    Nominal Voltage Drop (mV) 0.16
    Operating Temperature (deg C) -55°C - + 150°C
    Moisture Sensitivity Level IPC/JEDEC J-STD-020C LEVEL 1
    Marking Code S
    Body Ceramic Body