Part Number: 0438.250
Series: 438

Bookmark and Share
438 Series - 0603 Size Lead-Free, Halogen Fee, High Temperature Very Fast-Acting Ceramic Fuse



This 100% Lead Free and RoHS compliant fuse series has been designed specifically to provide over current protection to circuits that see high working ambient temperatures (up to 150ºC).

The general design ensures excellent temperature stability and performance reliability.

In addition to this, the high i²t values typical of the Littelfuse Ceramic fuse family ensure high inrush current withstand capability.

Features
  • Operating Temperature -55°Cto +150°C
  • 100% Lead-Free and RoHS compliant
  • Suitable for both leaded and lead-free reflow / wave soldering


  • Applications
  • Automotive Electronics
  • LCD Displays•Servers
  • Printers•Scanners
  • Data Modems

  • Electrical Characteristics

    Help Property Value
    Ampere Rating (A) 0.25
    VAC (V) 32
    VDC (V) 32
    Opening Fast-Acting (F)
    Package Size 0603 (1608)
    Nominal Melting I2T (A2sec) 0.0017
    Nominal Cold Resistance (Ohms) 2.024
    Interrupt Rating 50A@32VDC
    Nominal Power Dissipation (W) 0.138
    Nominal Voltage Drop (mV) 0.55
    Operating Temperature (deg C) -55°C - + 150°C
    Moisture Sensitivity Level IPC/JEDEC J-STD-020C LEVEL 1
    Marking Code D
    Body Ceramic Body