Part Number: 0469006.
Technology: Fuses
Series: 469
469 Series - 1206 Size Slo-Blo® Surface Mount Ceramic Fuse

This 469 Series is a 100% Lead-free, RoHS compliant and Halogen-free fuse series designed specifically to provide over-current protection to circuits that operate under high working ambient temperatures up to 150℃.

The general design ensures excellent temperature stability and performance reliability.

The high I2t values which is typical in the Littelfuse Ceramic fuse family, ensure high inrush current withstand capability.

Features
  • Operating Temperature from -55℃ to +150℃
  • 100% Lead-free, RoHS compliant and Halogen-free
  • Suitable for both leaded and lead-free reflow/wave soldering


  • Applications
  • Automotive Electronics
  • LCD Displays
  • Servers
  • Notebook Computers
  • Printers
  • Scanners
  • Data Modems
  • Gaming Consoles

  • Electrical Characteristics

    HelpPropertyValue
    Ampere Rating (A) 6
    VDC (V) 24
    Opening Slo-Blo®/Time Lag (T)/Time Delay
    Package Size 1206 (3216)
    Nominal Melting I2T (A2sec) 9.41
    Nominal Cold Resistance (Ohms) 0.028
    Interrupt Rating 60A@24VDC
    Nominal Power Dissipation (W) 1.64
    Nominal Voltage Drop (mV) 0.274
    Operating Temperature (deg C) -55°C - + 150°C
    Moisture Sensitivity Level IPC/JEDEC J-STD-020C LEVEL 1
    Marking Code U
    Body Ceramic Body