Part Number: 043601.6
Series: 436

Bookmark and Share

Obsolete: 2002-02-19 436 Series - SMTelecom® Fuse

For new designs use the 461 series.

Electrical Characteristics

Help Property Value
Ampere Rating (A) 1.6
VDC (V) 250
VAC (V) 125
Package Size Other
Opening Slo-Blo®/Time Lag (T)/Time Delay
Nominal Melting I2T (A2sec) 13.5
Nominal Cold Resistance (Ohms) 0.165
Interrupt Rating 100A@250VDC
Interrupt Rating 10000A@125VDC
Interrupt Rating 10000A@125VAC