Download Datasheet

- Littelfuse CG5 & SL0902A Series Datasheet
- Littelfuse_GDT_CG5_SL0902.pdf
- (267,025 bytes)
- Last Uploaded: March 04, 2010
Series: CG5 MS
CG5 MS Series - Two Terminal Minitube Surge Arrester
Technology: Gas Discharge Tubes
SRC Devices two electrode mini CG5 Comgaps are gas filled, non-radioactive surge protectors. These devices are physically smaller than the standard CG/CG2 series reducing the space required to provide high performance circuit protection.
The CG5 series can be supplied with or without leads. These components are used in a variety of different applications, including telecom and CATV communication lines. The small CG5 gas tubes function as switches which dissipate a minimum amount of energy and therefore handle currents that far surpass other types of transient voltage protection.
Features
The CG5 series can be supplied with or without leads. These components are used in a variety of different applications, including telecom and CATV communication lines. The small CG5 gas tubes function as switches which dissipate a minimum amount of energy and therefore handle currents that far surpass other types of transient voltage protection.
Features
- Non-radioactive
- Rugged ceramic-metal construction
- Low capacitance (<1pF)
- Available with or without leads
- Available in tape-and-reel packaging
- CATV equipment
- Test equipment
- Data and Telecom lines
- Instrumentation circuits
Electrical Characteristics
Access specifications, certifications, check availability and order parts below: Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by. |
|





