Part Number: CG38.5L
Series: CG3

Bookmark and Share
CG3 Series - Two Terminal High Voltage Gas Plasma Arresters

Littelfuse CG3 two electrode high voltage (1.0 - 7.5 KV) devices are designed for surge protection and high isolation applications, and for applications for which bias voltages or signal levels of several hundred volts are normally present.

Features
  • Rugged ceramic-metal construction
  • Low capacitance (<1pF)
  • Available in tape-and-reel packaging
  • Available with or without leads
Applications
  • CRT terminal
  • CATV equipment
  • Antennas
  • Power supplies
  • Medical electronics

Electrical Characteristics

Help Property Value
MIN Sparkover Voltage (V) 6800
Nom DC Sparkover (V) 8500
Max DC Spark over Voltage 10200
Max Impulse Sparkover Voltage @ 100V/us (V) 13500
Insulation Resistance 1
Capacitance (Co) (pF) 1
Impulse Discharge Current @8/20μs (kA) 10
Failsafe No
Electrodes 2