Part Number: SL1021B200T
Series: SL1021B

Bookmark and Share
SL1021B Series - Three Terminal Heavy Duty Gas Plasma Overvoltage Arresters(GDT)

The SL1021B series offers high levels of performance on fast rising transients in the domain of 100V/µS to 1KV/µS, which are those most likely from induced Lightning disturbances. The SL1021B series also features ultra low capacitance (typically 1pF or less) and optimised internal geometry which provides low insertion loss at high frequencies, so are ideal for the protection of broadband equipment. These devices are extremely robust and are able to divert a 20,000A pulse without destruction.

Features

  • Excellent response to fast rising transients.
  • Ultra low capacitance.
  • 10KA surge capability tested with 8/20µS pulse as defined by IEC 6100-4-5
  • 20,000A single shot surge capability tested with 8/20µs pulse as defined by IEC 6100-4-5
  • Available with thermal failsafe option (add 'F'suffix to part number) Applications
    • Broadband equipment
    • ADSL equipment
    • XDSL equipment
    • Satellite and CATV equipment
    • General telecom equipment

  • Electrical Characteristics

    Help Property Value
    MIN Sparkover Voltage (V) 150
    Nom DC Sparkover (V) 200
    Max DC Spark over Voltage 250
    Max Impulse Sparkover Voltage @ 100V/us (V) 350
    Max Impulse Breakdown Voltage @ 1kV/us (V) 450
    Insulation Resistance 1
    Capacitance (Co) (pF) 1
    Surge Life (@ 100A 10/1000us) 20
    Impulse Discharge Current @8/20μs (kA) 10
    AC Discharge Current (A) 10
    DC Holdover Voltage (V) 135
    Moisture Sensitivity Level MIL-STD-750D/1021
    Operating Temperature (deg C) -55°C - + 70°C
    Failsafe No
    Electrodes 3