Part Number: SL1122A230P
Series: SL1122
  • SL1122A Data Sheet
  • Littelfuse_GDT_SL1122A.pdf
  • (193,557 bytes)
  • Last Uploaded: November 10, 2009

Bookmark and Share
SL1122 Series - Three Terminal Hybrid Gas Plasma Overvoltage Protector (GDT)

The SL1122 series Hybrid features a high performance Alpha Gas Plasma Tube in conjunction with a high speed Silicon Avalanche Diode ( SAD ). These devices are matched so that High speed pulses are initially clamped by the SAD, then as the current rises, the transient energy is switched through the Gas Tube. The Hybrid offers high levels of performance on fast rising transients in the domain of 100V/µS to 10 KV/µS, so eliminates the dv/dt switching delay normally exhibited by standard GDT's. These devices are extremely robust and are able to divert a 10,000A pulse without destruction, so are ideal for central office ( telephone exchange ) protection.

Features
  • Excellent response to fast rising transients.
  • Flat response up to 10KV/µS
  • 10KA surge capability tested with 8/20µS pulse as defined by IEC 61000-4-5
  • SAD ensures short circuit failure mode in the event of severe transient overload
  • Thermal failsafe
Applications
  • MDF protection
  • Alarm panels
  • ADSL equipment
  • XDSL equipment
  • General Telecom Equipment

Electrical Characteristics

Help Property Value
MIN Sparkover Voltage (V) 184
Nom DC Sparkover (V) 230
Max DC Spark over Voltage 276
Max Impulse Breakdown Voltage @ 1kV/us (V) 350
Insulation Resistance 1
Capacitance (Co) (pF) 2
Surge Life (@ 100A 10/1000us) 5
Impulse Discharge Current @8/20μs (kA) 5
AC Discharge Current (A) 5
DC Holdover Voltage (V) 120
Moisture Sensitivity Level MIL-STD-750D/1021
Operating Temperature (deg C) -55°C - + 70°C
Failsafe No
Electrodes 3