Part Number: XT600A
Series: XT
  • XT Data Sheet
  • XT.pdf
  • (144,367 bytes)
  • Last Uploaded: May 16, 2005

Bookmark and Share
XT Series- Gas Plasma Arresters (GDTs)

Features
  • RoHS compliant
  • 2 terminal configuration.
  • Very high switching speed once switching voltage has been reached, resulting in high di/dt to be generated enabling the best performance to be extracted from ignition transformers.
  • High lifetime and stability.
  • Switching performance is virtually unaffected by changes in ambient temperature.
  • Tape and Reel to EIA 481-1
Applications
This product is optimised for Xenon HID ‘Hot re-strike’ circuits which require a very high number of operations at high current levels. The switching time is typically 10nS for the best possible efficiency.XT xxx SM.

Electrical Characteristics

Help Property Value
MIN Sparkover Voltage (V) 540
Nom DC Sparkover (V) 600
Max DC Spark over Voltage 660
Insulation Resistance 1
Capacitance (Co) (pF) 2
Moisture Sensitivity Level MIL-STD-750D/1021
Operating Temperature (deg C) -40°C - + 150°C
Failsafe No
Electrodes 2