Part Number: CG2250LSTR
Series: CG/CG2
  • CG/CG2 Data Sheet
  • Littelfuse-SRC_GDT_CG-CG2.pdf
  • (396,916 bytes)
  • Last Uploaded: September 26, 2011

Bookmark and Share
CG/CG2 Series - Two Terminal Maximum Duty Gas Plasma Arresters

The CG Series (75-110V) is used for protection of test and communication equipment in which low voltage limits and extremely low arc voltages are required. The CG2 Series (145V-1000V) is used for protecting equipment for which higher voltage limits and holdover voltages are necessary. Comgaps function as switches which dissipate a minimum amount of energy and therefore handle currents that far surpass other types of transient voltage protection.

Features
  • Small size
  • Rugged ceramic-metal construction
  • Low capacitance (<1pF)
  • Non Radioactive 600-1000 V
  • Available with or without leads
  • Available in tape-and-reel packaging
Applications
  • Meets REA PE-80
  • Communication lines
  • CATV equipment
  • Test equipment
  • Data lines
  • Power supplies
  • Instrumentation circuits
  • Medical electronics

Electrical Characteristics

Help Property Value
MIN Sparkover Voltage (V) 213
Nom DC Sparkover (V) 250
Max DC Spark over Voltage 288
Max Impulse Sparkover Voltage @ 100V/us (V) 625
Insulation Resistance 1
Capacitance (Co) (pF) 1
Surge Life (@ 100A 10/1000us) 20
Impulse Discharge Current @8/20μs (kA) 20
AC Discharge Current (A) 20
DC Holdover Voltage (V) 150
Failsafe No
Electrodes 2