Download Datasheet

Series: HV
HV Series- Gas Plasma Arrester (GDTs)
Features
  • RoHS Compliant
  • 2 terminal configuration
  • Very high Isolation up to the specified switching voltage.
  • Switching performance is virtually unaffected by changes in ambient temperature.
  • UL 1414 class Y2 rated. Listed under file number E56529.
  • Moisture resistance as per MIL-STD-202 method 106 (90-98%RH, 65C)
Applications
  • To protect of high voltage circuits.
  • To provide isolation between chassis and ground.


Electrical Characteristics

Access specifications, certifications, check availability and order parts below:

Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


CatalogNo Certs. VMIN Spark
(V)
VNom Spark
(V)
VMAX Spark
(V)
Max
Impulse
Breakdown
@ 1kV/μs
(V)
Insulation
Resistance (ω)
Co (pF) Impulse Discharge Current @8/20μs (kA) AC
Discharge
Current
(A)
DC
Holdover
(V)
Stock Sample
Cart
HV150A 1300 1500 1900 2200 1 1.2 10 10 135 [Check] [Add]
HV250A 2300 2500 3000 3300 1 1.2 10 10 135 [Check] [Add]
HV275 2900 2750 3500 3700 1 1.2 10 10 135 [Check] [Add]


Find A Distributor


Environmental Data