Part Number: PMT3(310)15005F
Series: PMT3

Bookmark and Share
PMT3 Series - Three Electrode Heavy Duty Gas Plasma Arresters

This series (150-500V) is primarily used for the protection of telecommunications equipment in which simultaneous crowbar action of two signal lines is required. Comgaps function as switches which dissipate a minimum amount of energy and therefore handle currents that far surpass other types of transient voltage protection

Electrical Characteristics

Help Property Value
MIN Sparkover Voltage (V) 120
Nom DC Sparkover (V) 150
Max DC Spark over Voltage 180
Max Impulse Breakdown Voltage @ 1kV/us (V) 800
Insulation Resistance 1
Capacitance (Co) (pF) 1
Surge Life (@ 100A 10/1000us) 10
Impulse Discharge Current @8/20μs (kA) 10
AC Discharge Current (A) 10
DC Holdover Voltage (V) 90
Moisture Sensitivity Level MIL-STD-750D/1021
Operating Temperature (deg C) -55°C - + 70°C
Failsafe Yes
Electrodes 3