Part Number: PMT3(310)23005
Series: PMT3

Bookmark and Share
PMT3 Series - Three Electrode Heavy Duty Gas Plasma Arresters

This series (150-500V) is primarily used for the protection of telecommunications equipment in which simultaneous crowbar action of two signal lines is required. Comgaps function as switches which dissipate a minimum amount of energy and therefore handle currents that far surpass other types of transient voltage protection

Electrical Characteristics

Help Property Value
MIN Sparkover Voltage (V) 184
Nom DC Sparkover (V) 230
Max DC Spark over Voltage 276
Max Impulse Breakdown Voltage @ 1kV/us (V) 800
Insulation Resistance 1
Capacitance (Co) (pF) 1
Surge Life (@ 100A 10/1000us) 10
Impulse Discharge Current @8/20μs (kA) 10
AC Discharge Current (A) 10
DC Holdover Voltage (V) 150
Moisture Sensitivity Level MIL-STD-750D/1021
Operating Temperature (deg C) -55°C - + 70°C
Failsafe No
Electrodes 3