Part Number: PMT835005
Series: PMT8

Bookmark and Share
PMT8 Series - Three Electrode Heavy Duty Gas Plasma Arresters


Electrical Characteristics

Help Property Value
MIN Sparkover Voltage (V) 280
Nom DC Sparkover (V) 350
Max DC Spark over Voltage 420
Max Impulse Breakdown Voltage @ 1kV/us (V) 900
Insulation Resistance 1
Capacitance (Co) (pF) 1
Surge Life (@ 100A 10/1000us) 10
Impulse Discharge Current @8/20μs (kA) 10
AC Discharge Current (A) 10
DC Holdover Voltage (V) 135
Moisture Sensitivity Level MIL-STD-750D/1021
Operating Temperature (deg C) -55°C - + 70°C
Failsafe No
Electrodes 3