Download Datasheet


Bookmark and Share
Series: SG
Littelfuse SG Series GDT
Littelfuse SG series GDT offers high surge ratings in a miniature package. It’s designed for surface mounting on PCB with small size 4.5x3.2x2.7mm. Low insertion loss is perfectly suited to broadband equipment applications.

The capacitance does not vary with voltage, and will not cause operational problems with ADSL2+, where capacitance variation across Tip and Ring is undesirable. These devices are extremely robust and are able to divert a 1000A pulse without destruction.

Features
  • RoHS compliant and Lead-free
  • GHz working frequency
  • Excellent stability on multiple pulse duty cycle
  • Excellent response to fast rising transients
  • Ultra Low Insertion Loss
  • 1-2KA surge capability tested with 8/20uS pulse as defined by IEC 8100-4-5
  • Ultra small devices offered in a variety of mounting lead forms
  • Non-Radioactive
  • Low capacitance (<1 pF)
  • Voltage Ranges 75V to 420V
  • UL recognized
  • Conforms to ITU-T K12, IEC 1000-4-5
  • Square Outline

  • Applications
  • Communication equipment
  • CATV equipment
  • Text equipment
  • Data lines
  • Power supplies
  • Telecom SLIC protection
  • Broadband equipment
  • ADSL equipment including ADSL2+
  • XDSL equipment
  • Satellite and CATV equipment
  • General telecom equipment


  • Electrical Characteristics

    Access specifications, certifications, check availability and order parts below:

    Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


    CatalogNo Certs. VMIN Spark
    (V)
    VNom Spark
    (V)
    VMAX Spark
    (V)
    Max
    Impulse
    Breakdown
    @ 100V/μs
    (V)
    Insulation
    Resistance (ω)
    Co (pF) Surge Life
    (Shots)
    Impulse Discharge Current @8/20μs (kA) AC
    Discharge
    Current
    (A)
    DC
    Holdover
    (V)
    Stock Sample
    Cart
    SG 315 420 525 750 1 1 2 2 2 135 [Check] [Add]